IESNA:LM-63-2002
[TEST]P1594666
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-MED-5000K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, MED lumen, 5000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]54795
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 342.7
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
36935.2 36935.2 36882.8 36864.7 36912.9 36912.9 36864.7 36864.7 36900.9 36888.8
36888.8 36888.8 36876.8 36919 36919 36870.8 36870.8 36919 36900.9 36894.9
36906.9 36906.9 36906.9 36919 36888.8 36888.8 36943.1 36943.1 36906.9 36925
36937 36931 36937 36931 36919 36961.1 36961.1 36919 36919 36961.1
36949.1 36949.1 36949.1 36943.1 36949.1 36967.2 36931 36931 36979.2 36949.1
36937 36943.1 36949.1 36943.1 36955.1 36912.9 36912.9 36961.1 36961.1 36912.9
36912.9 36925 36888.8 36894.9 36846.7 36846.7 36840.6 36840.6 36732.2 36732.2
36708.1 36605.6 36605.6 36491.1 36479.1 36358.6 36364.6 36147.7 36147.7 35985
35750 35713.8 35472.8 35442.7 35147.4 35117.3 34695.5 34695.5 34273.7 34273.7
33701.3 33255.4 33134.9 32616.7 32460 31923.7 31743 31019.9 31019.9 30170.3
30170.3 29326.7 28669.9 28350.5 27681.7 27314.1 26241.6 26241.6 25096.7 25096.7
23963.9 23301.1 22752.7 22132.1 21577.7 20975.2 20396.7 19203.6 19203.6 18046.7
18046.7 16853.6 16383.7 15708.8 15244.8 14551.9 14106 13425.1 12328.4 12328.4
11243.8 10858.2 10231.5 9876 9273.4 8936 8363.6 7538 7538 6760.7
6760.7 6037.7 5814.7 5356.8 5164 4724.1 4555.4 4127.5 3567.2 3567.2
3061 3061 2603.1 2524.7 2199.4 2121 1831.8 1789.6 1530.5 1253.3
1253.3 1018.3 994.2 813.5 795.4 638.7 626.7 500.1 379.6 379.6
289.2 289.2 204.9 204.9 162.7 162.7 114.5 114.5 78.3 48.2
48.2 30.1 30.1 12.1 12.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36935.2 36935.2 37081.6 37105.8 37105.8 37087.7 37087.7 37051.5 37063.6 37057.5
37039.5 36979.2 36991.3 36979.2 36900.9 36900.9 36840.6 36840.6 36804.5 36774.3
36708.1 36702 36671.9 36617.7 36551.4 36467 36418.8 36388.7 36322.4 36238.1
36226 36183.8 36183.8 36009.1 35894.6 35894.6 35762 35641.5 35563.2 35496.9
35496.9 35388.5 35195.6 35105.2 35020.9 34767.8 34767.8 34514.7 34514.7 34243.6
34050.8 33882.1 33713.3 33562.7 33333.7 33140.9 32737.2 32737.2 32273.2 31953.9
31700.8 31363.3 31128.3 30724.6 30441.4 29706.3 29706.3 28850.7 28850.7 27862.5
27145.4 26765.8 25910.2 25446.2 24470 23994 22294.8 22294.8 20450.9 20450.9
16648.8 16648.8 15805.2 15805.2 14847.1 13636 11508.9 10352 9586.8 8592.5
8086.4 6730.6 6730.6 5525.5 5525.5 4362.5 3434.6 3284 2615.1 2494.6
2066.8 2066.8 1867.9 1795.6 1626.9 1626.9 1512.4 1458.2 1416 1373.8
1337.7 1265.4 1265.4 1193.1 1193.1 1138.8 1138.8 1090.6 1060.5 1066.5
1048.5 1036.4 1012.3 1012.3 1000.3 1000.3 988.2 988.2 988.2 982.2
982.2 1024.4 1024.4 1120.8 1120.8 1217.2 1217.2 1265.4 1289.5 1223.2
1235.3 1162.9 1102.7 1102.7 1084.6 1084.6 1048.5 1048.5 1072.6 1108.7
1078.6 964.1 934 813.5 813.5 729.1 699 662.8 620.6 560.4
536.3 500.1 427.8 427.8 361.5 361.5 295.3 295.3 216.9 168.7
162.7 108.5 108.5 72.3 72.3 42.2 12.1 12.1 12.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36935.2 36935.2 36852.7 36798.4 36798.4 36738.2 36738.2 36684 36684 36581.5
36581.5 36515.2 36328.4 36328.4 36226 36226 36057.3 36057.3 35846.4 35846.4
35683.7 35388.5 35388.5 35183.6 35183.6 34900.4 34900.4 34834.1 34605.1 34297.8
34297.8 33912.2 33550.6 33550.6 33092.7 33092.7 32634.7 32634.7 32122.6 32122.6
31532.1 31532.1 30947.6 30224.5 30224.5 29489.4 29489.4 28663.9 28663.9 27748
27748 26789.9 25675.2 25675.2 24524.3 24524.3 23210.7 23210.7 21788.6 21788.6
20246.1 20246.1 18498.6 16576.5 16576.5 14473.5 14473.5 12322.4 12322.4 10080.9
10080.9 7971.9 7971.9 6158.2 4694 4694 3573.2 3573.2 2795.9 2795.9
2362 2362 2084.9 1934.2 1934.2 1831.8 1831.8 1765.5 1765.5 1711.3
1711.3 1699.2 1699.2 1669.1 1639 1639 1626.9 1626.9 1626.9 1626.9
1645 1645 1663.1 1651 1663.1 1608.8 1608.8 1542.6 1542.6 1476.3
1476.3 1428.1 1404 1379.9 1349.7 1349.7 1319.6 1319.6 1295.5 1295.5
1265.4 1265.4 1247.3 1247.3 1211.1 1175 1175 1144.9 1144.9 1090.6
1090.6 1048.5 1048.5 1012.3 988.2 988.2 946 946 915.9 915.9
879.7 879.7 813.5 813.5 747.2 705 705 632.7 632.7 554.4
554.4 488.1 488.1 445.9 445.9 385.6 283.2 283.2 241 241
204.9 204.9 138.6 138.6 96.4 78.3 78.3 48.2 48.2 30.1
30.1 18.1 18.1 12.1 12.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36935.2 36935.2 37045.5 37045.5 36973.2 36985.2 36906.9 36906.9 36792.4 36792.4
36653.8 36569.5 36491.1 36304.4 36304.4 36105.5 36105.5 35876.5 35876.5 35617.4
35460.8 35243.8 35045 35045 34713.6 34520.8 34303.8 34111 33888.1 33653.1
33430.1 32924 32640.8 32375.6 32038.2 31730.9 31399.5 31092.2 30694.5 30345
29929.2 29549.6 28669.9 28151.7 27699.8 27151.4 26681.4 26036.7 25512.5 24831.6
24271.2 22879.3 22879.3 21318.6 20288.3 19607.4 18450.4 17685.2 16462 15666.6
14461.5 13587.8 11490.8 10466.5 9514.4 8616.6 7670.6 6935.5 6067.8 5597.8
4796.4 4513.2 3772 2988.7 2886.3 2476.5 2410.2 2193.3 2145.1 2036.7
2036.7 1964.4 1952.3 1952.3 1940.2 1940.2 1934.2 1916.1 1916.1 1880
1892 1843.8 1849.9 1819.7 1801.7 1777.6 1771.5 1735.4 1723.3 1687.2
1687.2 1687.2 1663.1 1657 1620.9 1596.8 1590.8 1572.7 1566.7 1554.6
1536.5 1518.5 1506.4 1476.3 1476.3 1440.1 1428.1 1397.9 1385.9 1355.8
1349.7 1337.7 1307.6 1301.5 1283.5 1283.5 1265.4 1229.2 1193.1 1175
1150.9 1126.8 1120.8 1102.7 1084.6 1048.5 1036.4 1006.3 994.2 976.1
964.1 946 921.9 897.8 801.4 741.2 723.1 705 596.5 560.4
476 470 439.9 409.7 391.7 325.4 313.3 277.2 265.1 216.9
186.8 156.7 138.6 126.5 84.4 84.4 54.2 42.2 36.2 30.1
24.1 24.1 12.1 12.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36935.2 36935.2 36738.2 36659.9 36605.6 36605.6 36569.5 36587.6 36473.1 36479.1
36033.2 36057.3 36057.3 36039.2 36039.2 36033.2 35876.5 35846.4 35641.5 35641.5
35430.6 35430.6 35165.5 35165.5 34924.5 34695.5 34605.1 34388.2 34315.9 33954.4
33954.4 33556.7 33556.7 33430.1 33159 32670.9 32333.5 32176.8 31604.4 31604.4
30989.8 30989.8 30333 30333 29579.8 28211.9 27928.7 27928.7 27579.2 27217.7
27217.7 26205.4 25530.5 25066.6 24337.5 23855.4 23054 21632 21632 20089.4
19402.5 18378.1 17612.9 16600.6 15738.9 14798.9 12924.9 12924.9 10990.7 9665.1
9056.5 7718.8 7291 6085.9 5856.9 4784.3 4657.8 3627.4 3627.4 2832
2398.2 2386.1 2133.1 2127 1976.4 1964.4 1874 1789.6 1783.6 1783.6
1723.3 1705.3 1711.3 1699.2 1705.3 1693.2 1699.2 1687.2 1687.2 1669.1
1681.1 1645 1663.1 1626.9 1632.9 1614.9 1602.8 1584.7 1530.5 1530.5
1446.1 1416 1397.9 1379.9 1379.9 1373.8 1367.8 1349.7 1343.7 1301.5
1283.5 1259.4 1259.4 1235.3 1211.1 1181 1175 1156.9 1132.8 1132.8
1102.7 1066.5 1048.5 1024.4 994.2 982.2 958.1 946 915.9 885.8
885.8 837.6 813.5 789.4 753.2 692.9 674.9 614.6 554.4 554.4
518.2 494.1 470 451.9 397.7 355.5 319.4 283.2 241 222.9
222.9 186.8 156.7 150.6 102.4 96.4 78.3 66.3 54.2 54.2
36.2 36.2 24.1 18.1 18.1 6 6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36935.2 36935.2 36967.2 36961.1 36985.2 36961.1 36931 36919 36882.8 36919
36846.7 36828.6 36810.5 36822.6 36738.2 36738.2 36677.9 36617.7 36635.8 36557.4
36509.2 36467 36479.1 36376.7 36352.6 36298.3 36256.1 36153.7 36063.3 36003.1
35930.8 35924.7 35792.2 35725.9 35653.6 35611.4 35424.6 35316.1 35237.8 35111.3
35075.1 34912.4 34689.5 34689.5 34617.2 34430.4 34334 34038.7 33839.9 33737.4
33514.5 33345.8 33146.9 33008.3 32731.2 32538.3 32086.4 32086.4 31574.2 31266.9
30983.7 30652.3 30393.2 29983.5 29634 29236.3 28868.7 27958.9 27440.7 26928.5
26350 25795.7 25120.8 24421.8 23686.7 22903.4 22005.6 21101.7 19053 17926.2
16703 15606.4 14244.6 13250.3 11948.8 10972.7 9671.1 7381.4 7381.4 5386.9
4651.8 3952.8 3519 3073.1 2850.1 2500.6 2380.1 2133.1 1916.1 1867.9
1747.4 1705.3 1608.8 1566.7 1488.3 1446.1 1385.9 1343.7 1289.5 1205.1
1175 1138.8 1108.7 1084.6 1066.5 1042.4 1030.4 1012.3 1030.4 1030.4
1048.5 1042.4 1042.4 1042.4 1054.5 1048.5 1042.4 1048.5 1018.3 1006.3
1006.3 994.2 994.2 1006.3 1018.3 1084.6 1114.7 1235.3 1259.4 1283.5
1301.5 1307.6 1229.2 1156.9 1078.6 1006.3 903.8 903.8 897.8 897.8
873.7 849.6 777.3 741.2 723.1 705 686.9 650.8 620.6 590.5
518.2 476 409.7 361.5 331.4 283.2 241 198.8 162.7 138.6
114.5 42.2 30.1 18.1 6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36935.2 36935.2 36882.8 36864.7 36912.9 36912.9 36864.7 36864.7 36900.9 36888.8
36888.8 36888.8 36876.8 36919 36919 36870.8 36870.8 36919 36900.9 36894.9
36906.9 36906.9 36906.9 36919 36888.8 36888.8 36943.1 36943.1 36906.9 36925
36937 36931 36937 36931 36919 36961.1 36961.1 36919 36919 36961.1
36949.1 36949.1 36949.1 36943.1 36949.1 36967.2 36931 36931 36979.2 36949.1
36937 36943.1 36949.1 36943.1 36955.1 36912.9 36912.9 36961.1 36961.1 36912.9
36912.9 36925 36888.8 36894.9 36846.7 36846.7 36840.6 36840.6 36732.2 36732.2
36708.1 36605.6 36605.6 36491.1 36479.1 36358.6 36364.6 36147.7 36147.7 35985
35750 35713.8 35472.8 35442.7 35147.4 35117.3 34695.5 34695.5 34273.7 34273.7
33701.3 33255.4 33134.9 32616.7 32460 31923.7 31743 31019.9 31019.9 30170.3
30170.3 29326.7 28669.9 28350.5 27681.7 27314.1 26241.6 26241.6 25096.7 25096.7
23963.9 23301.1 22752.7 22132.1 21577.7 20975.2 20396.7 19203.6 19203.6 18046.7
18046.7 16853.6 16383.7 15708.8 15244.8 14551.9 14106 13425.1 12328.4 12328.4
11243.8 10858.2 10231.5 9876 9273.4 8936 8363.6 7538 7538 6760.7
6760.7 6037.7 5814.7 5356.8 5164 4724.1 4555.4 4127.5 3567.2 3567.2
3061 3061 2603.1 2524.7 2199.4 2121 1831.8 1789.6 1530.5 1253.3
1253.3 1018.3 994.2 813.5 795.4 638.7 626.7 500.1 379.6 379.6
289.2 289.2 204.9 204.9 162.7 162.7 114.5 114.5 78.3 48.2
48.2 30.1 30.1 12.1 12.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36935.2 36935.2 37081.6 37105.8 37105.8 37087.7 37087.7 37051.5 37063.6 37057.5
37039.5 36979.2 36991.3 36979.2 36900.9 36900.9 36840.6 36840.6 36804.5 36774.3
36708.1 36702 36671.9 36617.7 36551.4 36467 36418.8 36388.7 36322.4 36238.1
36226 36183.8 36183.8 36009.1 35894.6 35894.6 35762 35641.5 35563.2 35496.9
35496.9 35388.5 35195.6 35105.2 35020.9 34767.8 34767.8 34514.7 34514.7 34243.6
34050.8 33882.1 33713.3 33562.7 33333.7 33140.9 32737.2 32737.2 32273.2 31953.9
31700.8 31363.3 31128.3 30724.6 30441.4 29706.3 29706.3 28850.7 28850.7 27862.5
27145.4 26765.8 25910.2 25446.2 24470 23994 22294.8 22294.8 20450.9 20450.9
16648.8 16648.8 15805.2 15805.2 14847.1 13636 11508.9 10352 9586.8 8592.5
8086.4 6730.6 6730.6 5525.5 5525.5 4362.5 3434.6 3284 2615.1 2494.6
2066.8 2066.8 1867.9 1795.6 1626.9 1626.9 1512.4 1458.2 1416 1373.8
1337.7 1265.4 1265.4 1193.1 1193.1 1138.8 1138.8 1090.6 1060.5 1066.5
1048.5 1036.4 1012.3 1012.3 1000.3 1000.3 988.2 988.2 988.2 982.2
982.2 1024.4 1024.4 1120.8 1120.8 1217.2 1217.2 1265.4 1289.5 1223.2
1235.3 1162.9 1102.7 1102.7 1084.6 1084.6 1048.5 1048.5 1072.6 1108.7
1078.6 964.1 934 813.5 813.5 729.1 699 662.8 620.6 560.4
536.3 500.1 427.8 427.8 361.5 361.5 295.3 295.3 216.9 168.7
162.7 108.5 108.5 72.3 72.3 42.2 12.1 12.1 12.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36935.2 36935.2 36852.7 36798.4 36798.4 36738.2 36738.2 36684 36684 36581.5
36581.5 36515.2 36328.4 36328.4 36226 36226 36057.3 36057.3 35846.4 35846.4
35683.7 35388.5 35388.5 35183.6 35183.6 34900.4 34900.4 34834.1 34605.1 34297.8
34297.8 33912.2 33550.6 33550.6 33092.7 33092.7 32634.7 32634.7 32122.6 32122.6
31532.1 31532.1 30947.6 30224.5 30224.5 29489.4 29489.4 28663.9 28663.9 27748
27748 26789.9 25675.2 25675.2 24524.3 24524.3 23210.7 23210.7 21788.6 21788.6
20246.1 20246.1 18498.6 16576.5 16576.5 14473.5 14473.5 12322.4 12322.4 10080.9
10080.9 7971.9 7971.9 6158.2 4694 4694 3573.2 3573.2 2795.9 2795.9
2362 2362 2084.9 1934.2 1934.2 1831.8 1831.8 1765.5 1765.5 1711.3
1711.3 1699.2 1699.2 1669.1 1639 1639 1626.9 1626.9 1626.9 1626.9
1645 1645 1663.1 1651 1663.1 1608.8 1608.8 1542.6 1542.6 1476.3
1476.3 1428.1 1404 1379.9 1349.7 1349.7 1319.6 1319.6 1295.5 1295.5
1265.4 1265.4 1247.3 1247.3 1211.1 1175 1175 1144.9 1144.9 1090.6
1090.6 1048.5 1048.5 1012.3 988.2 988.2 946 946 915.9 915.9
879.7 879.7 813.5 813.5 747.2 705 705 632.7 632.7 554.4
554.4 488.1 488.1 445.9 445.9 385.6 283.2 283.2 241 241
204.9 204.9 138.6 138.6 96.4 78.3 78.3 48.2 48.2 30.1
30.1 18.1 18.1 12.1 12.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36935.2 36935.2 37045.5 37045.5 36973.2 36985.2 36906.9 36906.9 36792.4 36792.4
36653.8 36569.5 36491.1 36304.4 36304.4 36105.5 36105.5 35876.5 35876.5 35617.4
35460.8 35243.8 35045 35045 34713.6 34520.8 34303.8 34111 33888.1 33653.1
33430.1 32924 32640.8 32375.6 32038.2 31730.9 31399.5 31092.2 30694.5 30345
29929.2 29549.6 28669.9 28151.7 27699.8 27151.4 26681.4 26036.7 25512.5 24831.6
24271.2 22879.3 22879.3 21318.6 20288.3 19607.4 18450.4 17685.2 16462 15666.6
14461.5 13587.8 11490.8 10466.5 9514.4 8616.6 7670.6 6935.5 6067.8 5597.8
4796.4 4513.2 3772 2988.7 2886.3 2476.5 2410.2 2193.3 2145.1 2036.7
2036.7 1964.4 1952.3 1952.3 1940.2 1940.2 1934.2 1916.1 1916.1 1880
1892 1843.8 1849.9 1819.7 1801.7 1777.6 1771.5 1735.4 1723.3 1687.2
1687.2 1687.2 1663.1 1657 1620.9 1596.8 1590.8 1572.7 1566.7 1554.6
1536.5 1518.5 1506.4 1476.3 1476.3 1440.1 1428.1 1397.9 1385.9 1355.8
1349.7 1337.7 1307.6 1301.5 1283.5 1283.5 1265.4 1229.2 1193.1 1175
1150.9 1126.8 1120.8 1102.7 1084.6 1048.5 1036.4 1006.3 994.2 976.1
964.1 946 921.9 897.8 801.4 741.2 723.1 705 596.5 560.4
476 470 439.9 409.7 391.7 325.4 313.3 277.2 265.1 216.9
186.8 156.7 138.6 126.5 84.4 84.4 54.2 42.2 36.2 30.1
24.1 24.1 12.1 12.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36935.2 36935.2 36738.2 36659.9 36605.6 36605.6 36569.5 36587.6 36473.1 36479.1
36033.2 36057.3 36057.3 36039.2 36039.2 36033.2 35876.5 35846.4 35641.5 35641.5
35430.6 35430.6 35165.5 35165.5 34924.5 34695.5 34605.1 34388.2 34315.9 33954.4
33954.4 33556.7 33556.7 33430.1 33159 32670.9 32333.5 32176.8 31604.4 31604.4
30989.8 30989.8 30333 30333 29579.8 28211.9 27928.7 27928.7 27579.2 27217.7
27217.7 26205.4 25530.5 25066.6 24337.5 23855.4 23054 21632 21632 20089.4
19402.5 18378.1 17612.9 16600.6 15738.9 14798.9 12924.9 12924.9 10990.7 9665.1
9056.5 7718.8 7291 6085.9 5856.9 4784.3 4657.8 3627.4 3627.4 2832
2398.2 2386.1 2133.1 2127 1976.4 1964.4 1874 1789.6 1783.6 1783.6
1723.3 1705.3 1711.3 1699.2 1705.3 1693.2 1699.2 1687.2 1687.2 1669.1
1681.1 1645 1663.1 1626.9 1632.9 1614.9 1602.8 1584.7 1530.5 1530.5
1446.1 1416 1397.9 1379.9 1379.9 1373.8 1367.8 1349.7 1343.7 1301.5
1283.5 1259.4 1259.4 1235.3 1211.1 1181 1175 1156.9 1132.8 1132.8
1102.7 1066.5 1048.5 1024.4 994.2 982.2 958.1 946 915.9 885.8
885.8 837.6 813.5 789.4 753.2 692.9 674.9 614.6 554.4 554.4
518.2 494.1 470 451.9 397.7 355.5 319.4 283.2 241 222.9
222.9 186.8 156.7 150.6 102.4 96.4 78.3 66.3 54.2 54.2
36.2 36.2 24.1 18.1 18.1 6 6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36935.2 36935.2 36967.2 36961.1 36985.2 36961.1 36931 36919 36882.8 36919
36846.7 36828.6 36810.5 36822.6 36738.2 36738.2 36677.9 36617.7 36635.8 36557.4
36509.2 36467 36479.1 36376.7 36352.6 36298.3 36256.1 36153.7 36063.3 36003.1
35930.8 35924.7 35792.2 35725.9 35653.6 35611.4 35424.6 35316.1 35237.8 35111.3
35075.1 34912.4 34689.5 34689.5 34617.2 34430.4 34334 34038.7 33839.9 33737.4
33514.5 33345.8 33146.9 33008.3 32731.2 32538.3 32086.4 32086.4 31574.2 31266.9
30983.7 30652.3 30393.2 29983.5 29634 29236.3 28868.7 27958.9 27440.7 26928.5
26350 25795.7 25120.8 24421.8 23686.7 22903.4 22005.6 21101.7 19053 17926.2
16703 15606.4 14244.6 13250.3 11948.8 10972.7 9671.1 7381.4 7381.4 5386.9
4651.8 3952.8 3519 3073.1 2850.1 2500.6 2380.1 2133.1 1916.1 1867.9
1747.4 1705.3 1608.8 1566.7 1488.3 1446.1 1385.9 1343.7 1289.5 1205.1
1175 1138.8 1108.7 1084.6 1066.5 1042.4 1030.4 1012.3 1030.4 1030.4
1048.5 1042.4 1042.4 1042.4 1054.5 1048.5 1042.4 1048.5 1018.3 1006.3
1006.3 994.2 994.2 1006.3 1018.3 1084.6 1114.7 1235.3 1259.4 1283.5
1301.5 1307.6 1229.2 1156.9 1078.6 1006.3 903.8 903.8 897.8 897.8
873.7 849.6 777.3 741.2 723.1 705 686.9 650.8 620.6 590.5
518.2 476 409.7 361.5 331.4 283.2 241 198.8 162.7 138.6
114.5 42.2 30.1 18.1 6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36935.2 36935.2 36882.8 36864.7 36912.9 36912.9 36864.7 36864.7 36900.9 36888.8
36888.8 36888.8 36876.8 36919 36919 36870.8 36870.8 36919 36900.9 36894.9
36906.9 36906.9 36906.9 36919 36888.8 36888.8 36943.1 36943.1 36906.9 36925
36937 36931 36937 36931 36919 36961.1 36961.1 36919 36919 36961.1
36949.1 36949.1 36949.1 36943.1 36949.1 36967.2 36931 36931 36979.2 36949.1
36937 36943.1 36949.1 36943.1 36955.1 36912.9 36912.9 36961.1 36961.1 36912.9
36912.9 36925 36888.8 36894.9 36846.7 36846.7 36840.6 36840.6 36732.2 36732.2
36708.1 36605.6 36605.6 36491.1 36479.1 36358.6 36364.6 36147.7 36147.7 35985
35750 35713.8 35472.8 35442.7 35147.4 35117.3 34695.5 34695.5 34273.7 34273.7
33701.3 33255.4 33134.9 32616.7 32460 31923.7 31743 31019.9 31019.9 30170.3
30170.3 29326.7 28669.9 28350.5 27681.7 27314.1 26241.6 26241.6 25096.7 25096.7
23963.9 23301.1 22752.7 22132.1 21577.7 20975.2 20396.7 19203.6 19203.6 18046.7
18046.7 16853.6 16383.7 15708.8 15244.8 14551.9 14106 13425.1 12328.4 12328.4
11243.8 10858.2 10231.5 9876 9273.4 8936 8363.6 7538 7538 6760.7
6760.7 6037.7 5814.7 5356.8 5164 4724.1 4555.4 4127.5 3567.2 3567.2
3061 3061 2603.1 2524.7 2199.4 2121 1831.8 1789.6 1530.5 1253.3
1253.3 1018.3 994.2 813.5 795.4 638.7 626.7 500.1 379.6 379.6
289.2 289.2 204.9 204.9 162.7 162.7 114.5 114.5 78.3 48.2
48.2 30.1 30.1 12.1 12.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
